Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
Please Note: Use the Product Drawing for all design activity. 
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Electrical Characteristics
                    
                 
             
        
                
                    Body Features
                    
                        - 
                                    
                                        Heat Sink Height (in):
                                        .732
                                    
- 
                                    
                                        Heat Sink Height Class :
                                        Custom
                                    
- 
                                    
                                        Heat Sink Finish :
                                        Anodized Black
                                    
- 
                                    
                                        Heat Sink Style :
                                        Fin
                                    
 
             
        
                
                    Contact Features
                    
                        - 
                                    
                                        PCB Contact Termination Area Plating Material :
                                        Tin
                                    
 
             
        
                
                    Termination Features
                    
                        - 
                                    
                                        Termination Post & Tail Length :
                                        2.2 mm [ .086 in ]
                                    
- 
                                    
                                        Termination Method to PCB :
                                        Through Hole - Press-Fit
                                    
 
             
        
                
                    Housing Features
                    
                        - 
                                    
                                        Cage Material :
                                        Nickel Silver
                                    
 
             
        
                
                    Dimensions
                    
                        - 
                                    
                                        PCB Thickness (Recommended) :
                                        1.45 mm [ .057 in ]
                                    
 
             
        
        
        
                
                    Industry Standards
                    
                        - 
                                    
                                        UL Flammability Rating :
                                        UL 94V-0
                                    
 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Method :
                                        Box & Tray
                                    
 
             
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.