Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Body Features
-
Body Material :
Brass
-
Body Plating Material :
Nickel
Contact Features
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
RF Connector Center Contact Material :
Brass
Mechanical Attachment
-
Component Retention Feature :
Tether
Housing Features
-
Body Orientation :
Straight
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Circuit Application :
Signal
Packaging Features
-
Packaging Quantity :
100
-
Packaging Method :
Loose Piece
Other
-
Dielectric Material :
Polyethylene
-
Grade :
Commercial
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.