Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Contact Features
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Blade | Receptacle
-
Wire Contact Termination Area Plating Thickness :
2 – 6 µm [ 78.74 – 251 µin ]
-
Contact Mating Area Plating Material :
Tin (Sn)
Termination Features
-
Termination Method to Wire & Cable :
Solder
Mechanical Attachment
-
Mating Retention Type :
Contact Friction
Housing Features
-
Centerline (Pitch) :
3 mm [ .118 in ]
-
Housing Material :
PBT
Dimensions
-
Wire Size (AWG):
20
-
Connector Height :
3.7 mm [ .146 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Identification Marking
-
Circuit Identification Feature :
Without
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
UL
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.