Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Electrical Characteristics
                    
                 
             
        
                
                    Contact Features
                    
                        - 
                                    
                                        Contact Mating Area Plating Material Thickness (µm):
                                        .76
                                    
- 
                                    
                                        Tail Plating Material :
                                        Tin-Lead
                                    
- 
                                    
                                        Contact Mating Area Plating Material :
                                        Gold or Gold Flash over Palladium Nickel
                                    
 
             
        
                
                    Termination Features
                    
                        - 
                                    
                                        Termination Post & Tail Length :
                                        3 mm [ .118 in ]
                                    
- 
                                    
                                        Termination Method to PCB :
                                        Through Hole - Press-Fit
                                    
 
             
        
        
                
                    Dimensions
                    
                        - 
                                    
                                        PCB Thickness (Recommended) :
                                        1.5 mm [ .059 in ]
                                    
 
             
        
        
                
                    Industry Standards
                    
                        - 
                                    
                                        UL Flammability Rating :
                                        UL 94V-0
                                    
 
             
        
                
                    Packaging Features
                    
                        - 
                                    
                                        Packaging Method :
                                        Package
                                    
 
             
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.