Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Contact Mating Area Plating Material Thickness :
2.54 µm [ 100 µin ]
-
Wire Contact Termination Area Plating Material :
Tin over Nickel
-
Contact Type :
Receptacle
-
Wire Contact Termination Area Plating Thickness :
2.54 µm [ 100 µin ]
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Underplating Material :
Nickel
Termination Features
-
Termination Method to Wire & Cable :
Crimp Snap-In
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Retention Type :
Latch
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
Housing Features
-
Centerline (Pitch) :
3.5 mm [ .138 in ]
-
Housing Material :
Polycarbonate
Dimensions
-
Connector Length :
25 mm [ .984 in ]
-
Wire Size (AWG):
18
-
Connector Height :
6.3 mm [ .248 in ]
-
Compatible Insulation Diameter Range :
1.7 – 2.1 mm [ .067 – .083 in ]
-
Connector Width :
21.4 mm [ .843 in ]
Identification Marking
-
Circuit Identification Feature :
With
Industry Standards
-
Compatible With Approved Standards Products :
CSA C22.2 No. 182.3 | UL 1977
-
UL Flammability Rating :
UL 94V-0
-
IP Rating :
IP67
Packaging Features
-
Packaging Method :
Bag/Box
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.