Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (Max) (VAC):
250
-
Operating Voltage (Max) (VDC):
250
Body Features
-
Primary Product Material :
PBT GF
-
Primary Product Color :
Natural
Termination Features
-
Termination Method to PCB :
Through Hole - Screw
Dimensions
-
Connector Length :
22.5 mm [ .886 in ]
-
Connector Height :
6.3 mm [ .248 in ]
-
Post-Mating Assembly Measurement :
22.5 mm [ .886 in ]
-
Connector Width :
14.4 mm [ .567 in ]
Industry Standards
-
Compatible With Approved Standards Products :
CSA C22.2 No. 182.3 | UL 1977
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
300
-
Packaging Method :
Loose Piece
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.