Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Operating Voltage (Max) (VAC):
250
-
Operating Voltage (Max) (VDC):
250
Body Features
-
Primary Product Material :
LCP (Liquid Crystal Polymer)
-
Primary Product Color :
Natural
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
PCB Mount Alignment :
Without
-
PCB Mount Retention :
With
Dimensions
-
Connector Length :
26.48 mm [ 1.042 in ]
-
Connector Height :
4.13 mm [ .163 in ]
-
Post-Mating Assembly Measurement :
14.25 mm [ .561 in ]
-
Connector Width :
16.5 mm [ .649 in ]
Industry Standards
-
Compatible With Approved Standards Products :
CSA C22.2 No. 250 | UL 1993
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Method :
SMT Pocket Tape
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.