Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Configuration Features
-
Number of Rows :
1
-
Compatible With Wire & Cable Type :
Discrete Wire | Micro Coax
-
Number of Positions :
40
Body Features
-
Primary Product Color :
Black
-
Shell Base Material :
Copper Alloy
Contact Features
-
Contact Mating Area Plating Material :
Gold (Au)
-
Contact Current Rating (Max) (A):
1
Termination Features
-
Termination Method to Wire & Cable :
Solder
Housing Features
-
Centerline (Pitch) :
.5 mm [ .02 in ]
-
Housing Material :
High Temperature Thermoplastic
Dimensions
-
Mated Height :
4.3 mm [ .169 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Circuit Application :
Signal
Industry Standards
-
Compatible With Approved Standards Products :
VESA
-
UL Flammability Rating :
UL 94V-0
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.