Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type :
32 AWG, 7/0.08 Stranded Copper, PVC Insulation
-
NTC Probe Type :
Immersion Probe, Patient Monitoring, Surface Sensor
-
Sensor Package :
High Density Polyethylene
Configuration Features
-
Electrical Connection :
Open End
Electrical Characteristics
Mechanical Attachment
-
Wire Length :
889 mm [ 35 in ]
Usage Conditions
-
Operating Temperature Range :
0 – 70 °C [ 32 – 158 °F ]
-
T_ref for Resistance :
25 °C [ 77 °F ]
-
Resistance (at 25°C) (kΩ):
10
-
Accuracy (at T_ref) (°C):
±.1 from 25 – 50