Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
M12 Connector
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Product Height :
51.56 mm [ 2.03 in ]
-
Dimensions :
22.25 x 22.25 x 58.42 mm [ .875 x .875 x 2.3 in ]
-
Hex Width Across Flats :
22.2 mm [ .875 in ]
Usage Conditions
-
Pressure :
200 bar [ 3000 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
Adhesive Label, No Snubber
-
Port Fitting :
7/16-20 UNF MALE SAE J1926-2 STRT THD O-RING 90SH