Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rate & Inertial Sensor Type :
Rate Sensors/Gyros
Electrical Characteristics
-
Excitation Voltage (VDC):
5 – 16
Dimensions
-
Dimensions MM :
14.6 x 10.2 x 7.6
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Packaging Features
-
Rate & Inertial Sensor Package :
Anodized Aluminium
Other
-
Accuracy :
±0.5% Non-Linearity
-
FS Range (±) DEG/SEC :
18000