Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rectangular Power Connector Type :
Housing
-
Connector & Housing Type :
Plug
-
Connector System :
Wire-to-Panel, Wire-to-Wire
-
Sealable :
No
Configuration Features
-
Number of Positions :
24
-
Number of Rows :
2
Electrical Characteristics
-
Operating Voltage (VAC):
600
Contact Features
-
Contact Retention Within Housing :
Without
-
Contact Type :
Pin
Mechanical Attachment
-
Connector Mounting Type :
Panel Mount
Housing Features
-
Centerline (Pitch) :
4.2 mm [ .165 in ]
-
Housing Color :
White
-
Housing Material :
Nylon
Dimensions
-
Product Length :
51.6 mm [ 2.032 in ]
-
Product Width :
23.9 mm [ .94 in ]
-
Connector Height :
11.7 mm [ .461 in ]
-
Row-to-Row Spacing :
4.2 mm [ .165 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Industry Standards
-
Compatible With Approved Standards Products :
UL E28476
-
Compatible With Agency/Standards Products :
VDE
-
UL Flammability Rating :
UL 94V-0
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Quantity :
400
-
Packaging Method :
Package