Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Short-Time Withstanding Current Rating @ 1s (A):
300
-
Voltage Rating (IEC) (V):
1000
-
Dielectric Withstanding Voltage (Max) (V):
2200
-
Current Rating (IEC) (A):
24
-
Impulse Withstanding Voltage Rating (IEC) (V):
8000
-
Power Loss (W):
9.6
Housing Features
-
Housing Material :
Polycarbonate
Dimensions
-
Product Height :
76 mm [ 2.992 in ]
-
Product Length :
193.9 mm [ 7.598 in ]
-
Product Width :
170 mm [ 6.693 in ]
-
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (AWG):
26 – 14
-
Main Circuit Capacity - 1 Flexible Conductor per Spring Clamp (mm²):
.22 – 2.5
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (AWG):
26 – 14
-
Main Circuit Capacity - 1 Insulated Ferrule per Spring Clamp (mm²):
.22 – 2.5
-
Main Circuit Capacity - 1 Non-Insulated Ferrule per Spring Clamp (mm²):
.22 – 2.5
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (AWG):
26 – 12
-
Main Circuit Capacity - 1 Rigid Stranded Conductor per Spring Clamp (mm²):
.2 – 4
-
Main Circuit Capacity - Twin Ferrule per Spring Clamp (AWG):
26 – 20
-
Wire Stripping Length :
11 mm [ .433 in ]
-
Tool Size :
3.5 – 7 mm [ .138 – .276 in ]
-
Main Circuit Capacity - Twin Ferrule per Spring Clamp (mm²):
.22 – .5
Industry Standards
-
UL Flammability Rating :
UL 94HB
-
IP Rating :
IP66
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.