Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Body Features
-
Primary Product Material :
Polycarbonate
-
Product Weight :
3.1 g [ .109 oz ]
-
Primary Product Color :
Clear
Dimensions
-
Product Height :
54.06 mm [ 2.128 in ]
-
Product Depth :
25.83 mm [ 1.017 in ]
-
Product Spacing :
10 mm [ .394 in ]
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
IP Rating :
IP20
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.