Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
-
Impedance (Ω):
50
-
Operating Voltage (VDC):
60
Contact Features
-
Contact Type :
Socket
-
Center Contact :
Without
-
Contact Mating Area Plating Material :
Gold (Au)
-
RF Connector Center Contact Plating Material :
Gold (Au)
-
Outer Contact Plating Material :
Tin (Sn)
Dimensions
-
Connector Height :
15.07 mm [ .593 in ]
-
Product Length :
26.67 mm [ 1.05 in ]
-
Product Width :
11.94 mm [ .47 in ]
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
1000
Other
-
Dielectric Material :
PBT
-
Connector Position Assurance Capable :
No
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.