Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
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
Primary Product Color :
Black
Contact Features
-
Contact Mating Area Plating Material Thickness :
.762 µm [ 30 µin ]
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Gold (Au)
Mechanical Attachment
-
PCB Mount Retention :
Without
Housing Features
-
Housing Material :
Thermoplastic
Dimensions
-
Profile Height from PCB :
9.85 mm [ .387 in ]
Usage Conditions
-
High Temperature Housing :
Yes
Industry Standards
-
PCIe/SAS Generation :
Gen2
-
UL Flammability Rating :
UL 94V-0
Packaging Features
-
Packaging Quantity :
60
-
Packaging Method :
Box & Tray | Tray
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.