Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Type :
High Power Rocker Switch
-
Actuator Type :
Top
-
Actuator Style :
Rocker
-
Switch Connection Type :
Quick Connect Terminal
Configuration Features
-
Indicator/Imprint Legend :
- =
-
Panel Cutout Size (mm):
21.2 x 36.6, 21.2 x 36.8, 21.2 x 37
-
Panel Cutout Size (in):
.835 x 1.441, .835 x 1.448, .835 x 1.456
-
Configuration (Pole-Throw) :
Double Pole - Double Throw
-
Operating Function :
On On
Electrical Characteristics
-
Contact Current Rating (A):
20
-
Operating Voltage Range (VAC):
125 – 250
Body Features
-
Product Orientation :
Vertical
-
Actuator Color :
Black
Contact Features
-
Terminal Tab Width :
6.35 mm [ .25 in ]
-
Switch Contact Plating Material :
Silver Tin Oxide
Mechanical Attachment
-
Product Mount Type :
Panel Mount
Operation/Application
-
Indicator Type :
No Indicator
Industry Standards
-
Compatible With Approved Standards Products :
UL E46765