Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Number of Poles :
2
Electrical Characteristics
-
Coil Power Rating DC (mW):
149
-
Coil Resistance (Ω):
3860
-
Coil Voltage Rating (VDC):
24
-
Contact Current Rating (A):
.75
-
Contact Switching Voltage (Max) (VDC):
100
-
Contact Voltage Rating (VDC):
100