Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
         
    Please review product documents or contact us for the latest agency approval information. 
Please Note: Use the Product Drawing for all design activity. 
        The only matching product is this current one. Please revise your search to continue.
        0 similar products are available. Please choose different features or characteristics.
        Something went wrong. Please try again
     
    
        
        
        
        
        
        
                
                    Electrical Characteristics
                    
                        - 
                                    
                                        Nominal Voltage Architecture (V):
                                        12
                                    
- 
                                    
                                        Voltage Rating (Max) (VDC):
                                        12
                                    
- 
                                    
                                        Operating Voltage (VDC):
                                        12
                                    
 
             
        
        
        
        
                
                    Mechanical Attachment
                    
                        - 
                                    
                                        PCB Mount Alignment :
                                        Without
                                    
- 
                                    
                                        Mating Alignment :
                                        With
                                    
- 
                                    
                                        Mounting Holes :
                                        With
                                    
- 
                                    
                                        PCB Mount Retention :
                                        Without
                                    
- 
                                    
                                        Mating Retention Type :
                                        Locking Interface
                                    
- 
                                    
                                        Panel Mount Feature :
                                        Without
                                    
 
             
        
        
                
                    Dimensions
                    
                        - 
                                    
                                        Connector Length :
                                        24.47 mm [ .963 in ]
                                    
- 
                                    
                                        Profile Height from PCB :
                                        15.5 mm [ .61 in ]
                                    
- 
                                    
                                        PCB Thickness (Recommended) :
                                        1.2 – 1.6 mm [ .047 – .063 in ]
                                    
- 
                                    
                                        Connector Width :
                                        49.4 mm [ 1.945 in ]
                                    
 
             
        
        
        
        Select attributes you would like to keep to see similar products.
        
            The only matching product is this current one. Please revise your search to continue.
            
                0 similar products are available. Please choose different features or characteristics.