Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Discrete NTC Sensor Type :
Epoxy Coated NTC Thermistor
-
Tolerance β-Value (%):
±.5
Electrical Characteristics
Body Features
-
Wire Connection :
Open End
Dimensions
-
Discrete NTC Wire Length (mm):
76
Usage Conditions
-
Resistance (at 25°C) (kΩ):
2.252
-
Discrete NTC Ambient Temperature Range (°C):
-40 – 125
-
Temperature Accuracy (°C):
±.1 from 0 – 70
-
Maximum Temperature :
125 °C [ 257 °F ]
Operation/Application
-
Wire/Cladding Connection :
30 AWG Silver Plated Copper, White TFE Insulated .024" OD
Packaging Features
-
Discrete NTC Package :
Epoxy Radial Discrete