Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Cable 1 m
Electrical Characteristics
-
Supply Voltage Range (V):
8 – 32
Dimensions
-
Product Height :
20.4 mm [ .803 in ]
-
Dimensions :
Dia 18 mm [ Dia .71 in ]
-
Hex Width Across Flats :
18 mm [ .71 in ]
Usage Conditions
-
Pressure :
3.5 bar [ 50 psi ]
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Output Signal Type :
0 – 5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
No Option
-
Port Fitting :
1/4-18 NPT