Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Form C with Mating Connector
Electrical Characteristics
-
Supply Voltage Range (V):
9 – 30
Dimensions
-
Product Height :
48.26 mm [ 1.9 in ]
-
Hex Width Across Flats :
22.2 mm [ .875 in ]
Usage Conditions
-
Pressure :
7 bar [ 101.52 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
Adhesive Label, No Snubber
-
Port Fitting :
1/4-19 BSPT