Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Type Features
-
Connector System :
Board-to-Board
-
Connector & Contact Terminates To :
Printed Circuit Board
Configuration Features
-
Number of Rows :
2
-
PCB Mount Orientation :
Right Angle
-
Number of Positions :
67
Electrical Characteristics
-
Operating Voltage (VAC):
50
Termination Features
-
Termination Method to PCB :
Surface Mount
Mechanical Attachment
-
Connector Mounting Type :
Board Mount
Housing Features
-
Centerline (Pitch) :
.5 mm [ .02 in ]
-
Housing Material :
High Temperature Thermoplastic
Packaging Features
-
Packaging Method :
Tape & Reel
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.