Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Electrical Characteristics
Contact Features
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Pin | Socket
-
Contact Base Material :
Copper Nickel Silicon
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Current Rating (Max) (A):
2.5
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Retention Type :
Latch
-
Mating Alignment Type :
Keyed
-
Mating Retention :
With
Housing Features
-
Centerline (Pitch) :
3.6 mm [ .141 in ]
-
Housing Material :
PA 6
Dimensions
-
Connector Length (mm):
18.7 | 36
-
Connector Length (in):
.736 | 1.41
-
Wire Size (AWG):
20 – 18
-
Wire Size (mm²):
.5 – .823
-
Connector Height :
6.55 mm [ .257 in ]
-
Connector Width :
7.55 mm [ .297 in ]
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.