Select Features & Characteristics to Find Similar ProductsYou can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Contact Features
-
Wire Contact Termination Area Plating Material :
Tin
-
Contact Type :
Socket
-
Contact Base Material :
Copper Alloy
-
Contact Mating Area Plating Material :
Tin (Sn)
-
Contact Current Rating (Max) (A):
3
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Retention Type :
Locking Latch
-
Mating Alignment Type :
Polarization
-
Mating Retention :
With
Housing Features
-
Centerline (Pitch) :
1.5 mm [ .059 in ]
Dimensions
-
Wire Size (AWG):
24
-
Compatible Insulation Diameter Range :
.7 – 1.03 mm [ .027 – .04 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application :
Power
Industry Standards
-
Compatible With Approved Standards Products :
CSA LR7189 | UL E28476
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
CSA | UL
Packaging Features
-
Packaging Method :
Package
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.