Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Product Shape :
Cylindrical
Configuration Features
-
Electrical Connection :
Terminal Block
Electrical Characteristics
-
Supply Voltage Range (V):
10.5 – 28
Body Features
-
Case Material :
Aluminum
-
Core Configuration :
Separate Core
Dimensions
-
Product Diameter :
26.67 mm [ 1.05 in ]
Usage Conditions
-
Operating Temperature Range :
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Output Signal Type :
4 – 20 mA
Other
-
Linearity Error (Full Range) (%):
±.5