Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection :
Lead Wires
Electrical Characteristics
-
Supply Voltage Range (VDC):
13.5 – 16.5
-
Input Current (Max) (mA):
25
Body Features
-
Product Weight (g):
54
-
Case Material :
Anodized Aluminum
Mechanical Attachment
-
Sensor Mount Type :
Size 11 Servo Mount
Dimensions
-
Shaft Diameter :
4.76 mm [ .188 in ]
-
Product Diameter :
26.92 mm [ 1.06 in ]
Usage Conditions
-
Operating Temperature Range :
-18 – 70 °C [ 0 – 158 °F ]
Operation/Application
-
Output Signal Type :
±3.75 – ±7.5 VDC
Other
-
Angular Range (°):
-60 – 60, -30 – 30
-
Non-Linearity ± (%):
.25, 2
-
Bearing Type :
ABEC 3 Precision Ball Bearing