Select Features & Characteristics to Find Similar Products
You can find similar products by using the checkboxes to select the attributes you would like to keep the same. When you click on 'View Similar Products' you can further narrow your search using filters to find products with differing attributes.
Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.
Something went wrong. Please try again
Product Features & Characteristics
Select All
Product Type Features
Termination Device Included :TR08AI
Connector Backshell Product Type :Backshell
Connector Backshell Product Style :Ruggedized
Termination Device Type :Side-Entry Tinel-Lock Ring, Tinel-Lock Adapter, Tinel-Lock Ring
Body Features
Primary Product Color :Bright
Primary Product Material :Aluminum
Primary Product Plating Material :Electroless Nickel (AMS-C-26074)
Housing Features
Body Orientation :Right Angle
Compatible With Connector Shape :Circular
Dimensions
Compatible Cable Diameter Range :6.4 – 10.2 mm [ .25 – .4 in ]
Product Length :37 mm [ 1.45 in ]
Cable Entry Diameter :.2 – 12.7 mm [ .01 – .5 in ]
Usage Conditions
Salt Spray Resistance (Hr):48
Operating Temperature Range :-65 – 200 °C [ -85 – 392 °F ]
Operation/Application
Compatible With Connector Shell Size :18, 27
Industry Standards
Connector Detail Specification Number :AS34001, AS34011, AS34041, AS34061, AS34081, AS34091, AS34121, AS34241, AS34461, AS34501, AS34511, AS34541, AS34561, AS34641, AS34671, AS34681, M83723/01, M83723/02, M83723/03, M83723/04, M83723/05, M83723/06, M83723/07, M83723/08, M83723/13, M83723/14, M83723/36, M83723/37, M83723/38, M83723/39, M83723/40, M83723/41, M83723/42, M83723/43, M83723/48, M83723/49, M83723/65, M83723/66, M83723/67, M83723/68, M83723/69, M83723/71, M83723/72, M83723/73, M83723/74, M83723/75, M83723/76, M83723/77, M83723/78, M83723/82, M83723/83, M83723/84, M83723/85, M83723/86, M83723/87, M83723/91, M83723/92, M83723/95, M83723/96, M83723/97, M83723/98, MS3459, MS3470, MS3471, MS3472, MS3474, MS3475, MS3476, NAS 1599, NAS 1641, NAS 1642, NAS 1643, NAS 1650, NAS 1651, NAS 1652, NAS 1653, NAS 1692, NAS 1693, NAS 1694, NAS 1699, NAS 1700, NAS 1701, NAS 1702
Other
Connector Interface Specification :AS50151 Class D,L,U,W Crimp Contact, AS50151 Class D,L,U,W Crimp Contact Less ENDBELL, AS50151 Class L,W Crimp Contact, AS50151 Crimp Contact, AS81703 Series 3, AS81703 Series 3/Class E,L, MIL-DTL-26482 Series 2/Class A,L, MIL-DTL-83723 Series I/Class A,G,R, MIL-DTL-83723 Series I/Class G,R, MIL-DTL-83723 Series III/Class A,G,K,R, MIL-DTL-83723 Series III/Class A,G,K,R,S, MIL-DTL-83723 Series III/Class A,G,R, MIL-DTL-83723 Series III/Class G,R, MIL-DTL-83723 Series III/Class G,R,W, MIL-DTL-83723 Series III/Class S, MIL-DTL-83723 Series IIII/Class H
TE Connector Interface Code :54
Select attributes you would like to keep to see similar products.
The only matching product is this current one. Please revise your search to continue.
0 similar products are available. Please choose different features or characteristics.