Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Tubing Product Type :
Heat Shrink Tubing Kit
-
Wall Type :
Dual Wall
Electrical Characteristics
-
Operating Voltage (Max) (kV):
.6
Body Features
-
Fluid Type :
Diesel Fuel, Hydraulic Fluid, Lubricating Oil, Water
-
Primary Product Color :
Black
-
Shrink Ratio :
4:1
-
Primary Product Material :
Irradiated Modified Polyolefin
-
Flexibility :
Semi-Rigid
Dimensions
-
Product Length :
33 mm [ 1.299 in ]
Usage Conditions
-
Shrink Temperature (Min) (°C):
80
-
Resistance Properties :
Immersion Protection, Moisture
-
Tubing Flammability Type :
Flame-Retardant
-
Recovery Temperature (°C):
110
Operation/Application
-
Mechanical Resistance :
Fluids, Mechanical Damage, Strain Relief
Product Availability
-
Applicable Region :
Global
Other
-
Meets Low Outgassing Requirements :
No
-
Product Source :
Czech Republic