This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cable Style  Twisted Pair

Electrical Characteristics

  • Capacitance (pF/m) .0000127 | .00001372

  • Capacitance (pF/ft) 12.7 | 13.72

  • Impedance (Ω) 120

Signal Characteristics

  • Velocity of Propagation (%) 77

Body Features

  • Conductor Material  Silver-Plated Copper | Silver-Plated High Strength Copper | Tin-Plated Copper

  • Shield Type  Double | Single

  • Jacket Material  Modified FEP

  • Cable Color  Transparent White | White

  • Shield Material  Copper

  • Shield Plating Material  Silver | Tin

Dimensions

  • Outside Cable Diameter (mm) 3.12 | 3.63 | 4.85 | 4.88

  • Outside Cable Diameter (in) .123 | .143 | .191 | .192

  • Conductor Diameter Range (mm) .48 | .59 | .75

  • Conductor Diameter Range (in) .019 | .024 | .03

  • Wire Size (mm²) .129 | .2047 | .3255

  • Cable Dielectric Diameter (mm) 1.19 | 1.55 | 1.96

  • Cable Dielectric Diameter (in) .047 | .061 | .077

  • Wire Size (AWG) 19 | 20 | 21 | 22 | 24 | 26

Usage Conditions

  • Cable Type  CANbus

  • Operating Temperature Range (°C) -65 – 150 | -65 – 200 | -55 – 125 | -30 – 105

  • Operating Temperature Range (°F) -85 – 392 | -85 – 302 | -67 – 257 | -22 – 221

Other

  • Dielectric Material  Rayfoam H

  • Product Source  UK | US

Related Materials

Datasheets & Catalog Pages