Question: What are TE Connectivity (TE) SOLARLOK Safe Locks used for?
Answer: TE Connectivity (TE) SOLARLOK Safe Locks are lightweight and designed to help protect disconnected PV connectors from environmental exposure before final mating during installation. They help reduce exposure to dust, moisture, debris, and undesired interfaces prior to final connection.
Question: Why should I use SOLARLOK Safe Locks rather than leaving connectors exposed?
Answer: During harness or PV cable installation, connectors may remain disconnected before energization, leaving them vulnerable to contamination from environmental elements such as dust, moisture, and debris. SOLARLOK Safe Locks help protect disconnected PV connectors during this installation phase, supporting connector integrity and helping reduce installer exposure to unprotected connector interfaces. By protecting connectors before final connection, they reduce the risk of contamination-related issues such as degraded seals, reduced conductivity, poor connection quality, rework, commissioning delays, and potential long-term reliability concerns such as hotspots or arcing points in the long term.
Question: Can SOLARLOK Safe Locks remain on connectors after the system is energized and installation is complete?
Answer: Yes, they are designed to safeguard disconnected PV connectors from environmental factors during long-term exposure.
Question: What connectors are SOLARLOK Safe Locks compatible with?
Answer: All TE connectors have a Standard Solar Interface. The SOLARLOK Safe Locks are compatible with SOLARLOK PV5, SOLARLOK 2.0, and SOLARLOK PV4S connectors.
Question: How do SOLARLOK Safe Locks compare to alternative solutions?
Answer: Compared to a standard dust cap, they offer additional benefits including mechanical Locking, enhanced environmental sealing, and labeling capability for improved safety, connector protection, and circuit identification. They are also designed to support higher voltage solar applications up to 2 kV, providing insulation and making them suitable for utility-scale solar installations.
Question: Are they weather-resistant?
Answer: Yes, they provide IP65 and IP68 sealing protection and UV resistance, with enhanced internal validation including 500 hours of damp heat testing (DH500) and level 8 salt mist resistance testing. This helps keep exposed interfaces protected after days or weeks of on-site exposure.
Question: How do I remove the SOLARLOK Safe Locks?
Answer: SOLARLOK Safe Locks are designed for easy and fast unlatching using the standard TE release tools.
Question: Do they impact the long-term performance of the PV system?
Answer: No. SOLARLOK Safe Locks are used before final connection and system energization, so they do not form part of the energized PV connection once removed. Their primary purpose is to help protect disconnected PV connectors during installation and commissioning, reducing installation-phase failures.
Question: Who benefits most from using TE SOLARLOK Safe Locks?
Answer: Solar installers, EPCs, and O&M teams can benefit from SOLARLOK Safe Locks by safeguarding disconnected PV connectors during installation, supporting safer handling before energization, and reducing the risk of contamination, rework, warranty claims, and safety risks during installation prior to final connection.