Mount Horeb Utilities

Case Study

Hardening Public Power

Facing repeated wildlife-related outages, Mount Horeb Utilities in Wisconsin partnered with TE Connectivity to move from reactive fixes to a proactive protection strategy, improving reliability for the community it serves.

Mount Horeb Utilities, a not-for-profit public power provider in Wisconsin, partnered with TE Connectivity to address persistent wildlife-related outages that were impacting reliability, driving up costs, and eroding customer confidence. By shifting from reactive fixes to a proactive, system-wide protection strategy, the utility was able to prevent animal contact with energised equipment and stabilise service performance. The result was a measurable improvement in grid reliability, reduced operational burden, and renewed trust from the community - demonstrating how U.S. utilities can strengthen resilience and control costs by addressing outage risks at the source.

1,069

meters affected (down from 6,904 the previous year)

84.5%

reduction in wildlife-related outage impact

163

miles of line and 3 substations protected