Board to Board Connectors
TE Connectivity’s board-to-board connectors deliver reliable, high-density PCB-to-PCB connectivity for today’s advanced automotive electronics. Designed with 0.4 mm to 2.0 mm pitch options, 3 to 180 pin configurations, and current ratings up to 18 A, these connectors offer exceptional flexibility for both compact and high-power applications across the vehicle architecture.
Engineered to meet automotive-grade performance standards, TE’s board-to-board portfolio integrates EMI shielding, robust grounding, and built-in misalignment tolerance that enable stable mating and consistent signal integrity—even under high vibration, thermal cycling, and mechanical stress. These features make them ideal for high-speed data transmission, sophisticated control modules, and next-generation infotainment and ADAS systems.
Optimized for harsh operating environments, the connectors use materials and mechanical designs that withstand temperature extremes, shock, and long-term durability demands. This ensures low-maintenance operation, reduced failure risk, and dependable electrical performance throughout the vehicle lifecycle.
Whether supporting power distribution between stacked PCBs, enabling high-speed data pathways, or connecting compact electronic control units, TE’s board-to-board solutions help manufacturers improve system reliability, packaging efficiency, and overall electronic performance. Built for precision, durability, and seamless integration, these connectors advance the future of automotive connectivity, electrification, and high-speed communications.
TE Product
|
Connector Technologies
|
Pitch
|
Data Rate (Gbp/s)
|
Stardards ("-" for no standard)
|
Board to Board |
0.6mm |
n.a. |
- |
|
Board to Board |
0.8mm |
3 |
- |
|
Board to Board |
1.0mm |
25 |
- |
|
Board to Board |
1.27mm/ 2.00mm |
n.a. |
- |
|
Board to Board |
2.00mm |
n.a. |
- |
|
Board to Board/ Wire to Board/Flex to board |
1.27mm |
3 |
Partial LV214 / USCAR 2 Qualification |
|
Board to Board/ Wire to Board/Flex to board |
1.27mm |
25 |
Partial LV214 / USCAR 2 Qualification |
|
Board to Board/ Wire to Board/Flex to board |
1.27mm |
n.a |
Partial LV214 / USCAR 2 Qualification |
|
Board to Board |
0.50mm, 0.80mm |
16(0.50mm),3(0.80mm) |
Full LV214 Qualification |
|
Board to Board |
0.4mm |
n.a. |
- |
This product table can only be viewed on desktop.
Note: * Floating connector system is not SOP yet, please contact with us if you need more information
ERNI MicroStac® Connector System
ERNI MicroCon Connector System
ERNI MicroSpeed Connector System
AMPMODU Interconnect Connector System
ERNI MicroSpeed Power Module Connector System
ERNI SMC Connector System
ERNI MiniBridge Connector System
Micro-MaTch Connector System
Floating Connector System*
Fine Pitch Connector System