HALVONEX Max connectors

Frequently Asked Questions - FAQ

HALVONEX Max connector

Q: Where are HALVONEX Max connectors typically used?
A:
These connectors are well-suited for trucks, buses, construction and agricultural machinery, off-highway equipment, mining systems, and emergency vehicles.

 

Q: What is the operating temperature range for HALVONEX Max Connector?
A:
HALVONEX Max connectors operate reliably from -40°C to +120°C, making them suitable for harsh environments.

 

Q: Are HALVONEX Max connectors sealed against dust and moisture?
A:
Yes. They meet IP67 standards and achieve IP69K protection when used with a backshell.

 

Q: How many mating cycles are HALVONEX Max connectors rated for?
A:
With silver-plated terminals, they are rated for up to 50 mating cycles. Refer to individual part specifications for full details.

 

Q: What are the standout features of HALVONEX Max connectors?
A:
Key features include support for 400A current with 50–95 mm² wire, robust lever locking, multiple mounting options (in-line, flange, sealed flange, PCB), and a sealed thermoplastic rectangular housing.

 

HALVONEX Pro connectors

Frequently Asked Questions - FAQ

HALVONEX Pro connector

Q: What types of vehicles or equipment use HALVONEX Pro connectors?
A:
HALVONEX Pro connectors are suited for use in trucks, buses, off-highway and construction vehicles, agricultural equipment, mining and forestry machinery, as well as recreational and marine applications.

 

Q: What temperature range can HALVONEX Pro connectors withstand?
A:
These connectors are rated for operation from -30°C to +100°C, suitable for a wide range of demanding environments.

 

Q: Are HALVONEX Pro connectors water resistant?
A:
Yes. They meet IP67 protection standards and can achieve IP69K rating when used with a backshell.

 

Q: What is the mating cycle durability of HALVONEX Pro connectors?
A:
They support up to 10 cycles with tin-plated contacts and up to 50 cycles with silver-plated terminals. Always check individual product specs for exact values.

 

Q: What are the key features of HALVONEX Pro connectors?
A:
Features include support for 78A with 10 mm² wire, slide-lock mating, in-line or PCB mounting, and a sealed thermoplastic housing for vibration resistance and environmental protection.

 

RETURN TO THE HALVONEX CONNECTOR SERIES PAGE