TE News: TE launches TE MINI FAKRA connector system

TE Connectivity introduces TE MINI FAKRA connector system for next-generation automotive data connectivity

Published

10/15/26

Media Inquiries

Ann-Kathrin Knorn

annkathrin.knorn@te.com




 

Compact connector system enables high-speed data transmission for increasingly data-driven vehicle architectures 

BENSHEIM, Germany

10/15/2026

TE Connectivity, a world leader in connectivity and sensors, has launched its TE MINI FAKRA connector system, a compact, high-performance connectivity solution designed to support high-speed data transmission in connected, automated and software-defined vehicles.  
 
The TE MINI FAKRA connector system provides up to 9 GHz RF performance and supports data transmission rates of up to 24 Gbps. Designed for modern automotive architectures, it helps address increasing bandwidth requirements in applications such as more advanced driver assistance systems (ADAS), camera systems, V2X communication, antenna modules and digital cockpit platforms. 
 
Beyond high-speed performance, the compact connector system supports vehicle packaging and manufacturing efficiency through a space-saving design, enhanced mating robustness, controlled insertion force and protection against contact damage during assembly. 
 
"Vehicle manufacturers continue to face the challenge of integrating more data-intensive technologies into increasingly space-constrained vehicle architectures," said Eylem Kolukisa, product manager, TE Connectivity. "The TE MINI FAKRA connector system combines high-speed connectivity, compact design and robust assembly performance to help meet these evolving requirements." 

Key features and benefits of the TE MINI FAKRA connector system include: 

  • Supports RF performance up to 9 GHz* and data rates up to 24 Gbps* 
  • Compact footprint for space-constrained vehicle application  
  • Enhanced mating robustness with anti-stubbing features 
  • Supports efficient assembly through controlled insertion force  
  • Designed for compatibility with established Mini FAKRA interfaces and cavities  
  • Supported by TE’s global manufacturing and supply-chain capabilities. 

*Subject to approved product validation and applicable configuration. 

 

The TE MINI FAKRA connector system is designed for a wide range of automotive applications, including: 

  • Advanced Driver Assistance Systems (ADAS) 
  • Surround-view and front-facing cameras 
  • Vehicle-to-Everything (V2X) communication 
  • Antenna modules 
  • Digital cockpit and infotainment systems 

 

The TE MINI FAKRA connector system is available globally. For additional product information, visit TE.com or contact your local TE Connectivity representative.  

Additinal Information

Learn more about TE MINI FAKRA Connector System. 

About TE Connectivity

TE Connectivity plc (NYSE: TEL) is a global industrial technology leader creating a safer, sustainable, productive, and connected future. As a trusted innovation partner, our broad range of connectivity and sensor solutions enable the distribution of power, signal and data to advance next-generation transportation, energy networks, automated factories, data centers enabling artificial intelligence, and more. Our more than 90,000 employees, including 10,000 engineers, work alongside customers in approximately 130 countries. In a world that is racing ahead, TE ensures that EVERY CONNECTION COUNTS. Learn more at www.te.com and on LinkedIn, Facebook, WeChat and Instagram.