LUMAWISE Dimming receptacle with UMNL connectors
Pre-terminated LUMAWISE Dimming receptacle from TE for ease of integration into new or existing light fixtures.
July 20, 2017
HARRISBURG, Pa. USA – TE Connectivity (TE), a world leader in connectivity and sensors, unveils the LUMAWISE dimming receptacle with wire leads pre-terminated with universal MATE-N-LOK connectors, allowing the dimming receptacle to be easily integrated into new or existing light fixtures. This ANSI C136.41 compliant LUMAWISE dimming receptacle with universal MATE-N-LOK connections provides a fully pluggable, electrical and mechanical interconnection between an ANSI C136.41-2013 photo control cell and luminaire.
Ideal for outdoor commercial and utility lighting luminaires, the ANSI C136.41 compliant LUMAWISE dimming receptacle is available with four dimming contacts to support 0-10 VDC dimming methods and Digital Addressable Lighting Interface (DALI), while providing a reliable power interconnect with three robust twist-lock contacts.