Sliver Connector Family

High Speed has never been more flexible

Our Sliver internal cabled interconnect system provides a solution to data rate increase challenges. It is flexible, robust and provides optimal signal integrity – while also saving space and lowering design costs. With a 0.6mm contact pitch, Sliver products are super slim, allowing you to fit more inside the box. In addition to card-edge configurations, we provide a highly robust metal housing design on the connector cage to help withstand cable pull while an active latch provides additional connection security. This new connectivity technology simplifies design and helps lower overall costs by eliminating the need for re-timers and more costly lower-loss PCB materials while reaching speeds up to 56 Gbps with the use of TE high speed cable.

Sliver Connectors for SFF-TA-1002

Product Features
  • Our Sliver connectors have been adopted as the standard into SFF-TA-1002
  • The SFF-TA-1002 supports EDSFF, PCIe, OCP NIC and other standards
  • Enable easy design in and multi-sourcing by consolidating fragmented pinouts and speeds
  • Supports high speeds through PCIe Gen 5, with a roadmap to 112G
  • Supports next generation silicon PCIe lane counts where current products begin to max out
Vertical Sliver Receptacle for SFF-TA-1002
Vertical Sliver Receptacle for SFF-TA-1002
Right Angle Sliver Receptacle for SFF-TA-1002
Right Angle Sliver Receptacle for SFF-TA-1002
  1. Sliver Connectors for SFF-TA-1002 Video (English)

Click to watch our Sliver Connectors for SFF-TA-1002 video.

124 Position Sliver Connectors & Cable Assemblies

Product Features
  • Supports a variety of protocols (x16 PCIe, up to PCIe Gen 5 and Ethernet 56G)
  • A 124 position connector eliminates the need to use separate 50 and 74 position connectors
  • Reducing the number of connectors needed makes cable management easier
  • TE 124 position Sliver connectors are more robust than other products in the market
  • Only mid-board copper product with a pull tab on the plug and alignment features on the receptacle
  • Pull tab and alignment features allow for blind mating and disengaging the cable when there is no space for a finger to push a latch button on a plug

 

124 Position Sliver Receptacle
124 Position Sliver Receptacle
124 Position Sliver Cable Assembly
124 Position Sliver Cable Assembly

Sliver Plug Kits

Product Features
  • Build your own Sliver cable assemblies
  • Available in 50, 74 and 124 position versions
  • Can lower barriers to entry to Sliver market
  • Allows for quick entry to high speed I/O market through shorter lead times and lower cost
  • Can reduce engineering cost, capital investment and design time
  • TE can provide the service to certify your Sliver cable assemblies according to our product specification
74 Position Sliver Plug Kit
74 Position Sliver Plug Kit
124 Position Sliver Plug Kit
124 Position Sliver Plug Kit
Sliver Connectors for SFF-TA-1002

Sliver Connectors for SFF-TA-1002

  1. Sliver Internal Cabled Interconnects (English)

Designed to be one of the most flexible solutions on the market for making internal I/O connections on the board, TE’s Sliver product portfolio is a robust connector and cable assembly system that helps extend the reach for high data signals inside networking equipment from the microprocessors to other locations while maintaining optimal signal integrity.

Product Features

Specifications for Sliver
  • 0.6mm contact pitch 
  • Receptacle includes robust metal shell with cable latching
  • Vertical and Right Angle receptacle options accepts Sliver cable assemblies or PCB plug-in cards
  • Cable assemblies incorporate our high-speed, low-loss 33 AWG cable and can support both 85 and 100 ohm environments
  • 12G & 25G options provide economic solutions for a variety of applications
Sliver right angle plug and vertical receptacle
Sliver right angle plug and vertical receptacle
Sliver right angle receptacle and vertical plug
Sliver right angle receptacle and straight plug
Sliver card edge connector
Sliver card edge connector
Sliver vertical receptacle
Sliver vertical receptacle

Efficient & Effective

Sliver solutions lower overall costs and improve signal performance by:

  • Eliminating re-timers required due to lossy PCB materials
  • Eliminating more costly, lower loss PCB materials
  • Eliminating complex board-board PCB signal routing
Sliver right angle ribbon cable 74 pin (12G) and Sliver straight TwinAx 50 pin (25G) cable assemblies

Sliver right angle ribbon cable 74 pin (12G) and Sliver straight TwinAx 50 pin (25G) cable assemblies

Multiple Protocols Supported

Integrating protocols and high speed flexibility

Equipment designs using various standard and custom signal protocols are broadly adopting mid-board copper connectivity technology.

Protocols supported by Sliver include, but are not limited to:

  • PCIe Gen3/4 (8G & 16G)
  • SAS-3/4 (6G, 12G, & 24G)
  • Ethernet protocols (10G & 25G per lane)
  • Infiniband (28G)
  • Custom protocols (up to ~32G per lane)
     

Application Options

Opening up your design options and extending your reach with Sliver is possible for a wide range of applications including the following:

Sliver chip to chip
Chip to chip within a server with detachable interface (e.g. Sliver to Sliver with standard or custom protocol).
Sliver board-to-board
Board-to-board within a server or storage device (e.g. Sliver to Sliver or Sliver to standard PCIe or SAS).
Sliver chip to front panel I/O
Chip to front panel I/O within a server, router or switch (e.g. Sliver to Sliver or Sliver to custom cable & connectors).
Sliver card edge
High-speed card edge within a server or storage device (e.g. Sliver high density 25G or x16 PCIe interface).

Sliver is scalable

Extends in increments of 8 differential pairs (DP)
  • 16DP (50pin)
  • 24DP (74pin)
  • 32DP (100pin) [Proposed]
  • 40DP (124pin)
  • 48DP (148pin) card edge only
     
Sliver is a flexible, robust, and cost effective connector and cable assembly solution providing improved performance and extended reach for high data rate signals within data networking applications.
Lucas Benson,
Product Manager
Various applications for Sliver interconnects

Sliver Interconnects: one solution enables multiple new designs including 1) mid-board cable applications, 2) backplane/mid-plane applications, 3) low-profile PCIe add-in card applications, 4) vertical card edge applications, and 5) horizontal card edge applications.