
PRODUCT
- 24-44 GHz Dual Polarized Horn Antenna 2108728-1
- Antenna Connection Type SMA
- Antenna Connector Type SMA Female (4)
- Number of Ports 2
- Antenna Style External
- Band Type Wideband
- Impedance 50
- VSWR (Max) < 2.0:1
- Product Weight 100
- Mounting Retention Type Mounting Hole
- Polarization Linear
- Region Global
- Product Length 35
- Product Width 35
- Product Height 64
- Coverage Type Directional
- Wireless Application 5G
- Packaging Method Box