951-021-101 Broadcast Antennas  1
PRODUCT
  1. Antennas
  2. Broadcast Antennas
  1. RDA 015 24 RD S - FAf FBf 0,3 - w Rod 951-021-101
active
  • Antenna Connector Type Fakra
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type AM
  • Impedance 50
  • Antenna Operation Active
  • VSWR (Max) <2:1
  • Gain (Max) 10
  • Frequency Band .15 – 1.71
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Type Screw Mount
  • Polarization Vertical Linear
  • Cable Insulation Diameter (Max) .5
  • Cable Length .15
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Wireless Standard Radio AM/FM DAB
  • Antenna Environment Outdoor
  • Wireless Application AM
  • Applicable Region Global
  • Packaging Method Bag/Carton
  • Precision Level Standard