Wire Crimp Machines for Low- to Medium-Volume Wire Crimping
Our extensive line of bench-top wire crimping machines provide flexibility, performance, and reliability for low to medium volume wire processing. The Model G II+ features the most advanced design in the long-standing series of AMP-O-LECTRIC machines for terminating wire using reeled terminals. AMP 3K and 5K Terminators are powerful, economically-priced machines that yield the increased output and quality of a semi-automatic machine. The AMP-O-LECTRIC Model G II Terminator with Thru-Splice Applicator is designed to apply thru-splices by providing access to both sides of the applicator that place the wires to maximize production efficiency.
NEW PRODUCT - T5 Terminator
Industries and Applications
- Automotive
- Industrial & Commercial Transportation
- Aerospace Defense & Marine
- Appliances
- Industrial
Applications
- High Voltage Battery Connections
- Data Connectivity Applications
- Infotainment, Systems, Safety & In-vehicle networks
- Cooking Applications & Dishwasher Solutions
- Heavy Machinery
- Motor Connections
Benchtop Machines for Crimping Wire and Stripping Wire
Defective Crimp Cut
Optional
With the help of our CQM II, defective crimp cut technology can immediately detect when a bad crimp occurs and cut off the crimped terminal to ensure bad crimps don‘t accidentally pass to the next step in your wire harness manufacturing. Available on select 5K and GII terminators.