Power Connectors for Economical Assembly
AMP DUOPLUG power connectors are insulation displacement contact (IDC) connectors for safe, fast production of wire harnesses in printed circuit board (PCB) applications. The connectors meet the RAST 2.5 standard and include configurations for direct PCB edge mounting and indirect mounting with RAST 2.5 PCB headers. They feature a twisted contact that secures the connection with high contact force, while maintaining a low mating force. Color and keying meeting RAST standards are implemented by optional marking and cutting units in TE’s custom tooling. These tooling products can support termination of complex wire harness layouts, as well as mass wire termination. Applications for these connectors include home appliances and HVAC systems.
Product Features
AMP DUOPLUG Power Connector System
| Centerline (mm) | 2.5, 5 | Operating Temperature (°C) | -40 to +110 |
| Maximum Current Rating (A) | 6 | Wire Size (AWG) | 22-18 |
| Voltage Rating (V) | 250 | Positions Available | 2-9 |
| IEC 60695-2-1 Glow-Wire Available | Yes | Sealed Version Available | No |
| UL94 Rating Available | V-0 & V-2 | Color/Keying Available | Yes |
| Agency Approvals | UL, VDE | Available Configurations | Wire-to-Board |