PCB Connectors for Advanced In-Line Mating

The AMP Multifitting Mark II wire-to-board connector system from TE Connectivity is designed in accordance with the latest RAST 5 standards, offering reliable solutions for advanced in-line mating and PCB applications. Available in both direct (2–8 positions, up to 6A) and indirect (1–9 positions, up to 10–16A) configurations, these connectors support a wide wire size range and feature a standard exterior locking mechanism, with optional interior locking for added security. Supplied in chain and equipped with RAST keying and polarization ribs, they are optimized for automated tooling and cost-effective, high-efficiency production.

amp-multifitting-mark-ii-connector-features

Product Features

Centerline (mm) 5 Operating Temperature ( °C) -40 to +130
Maximum Current Rating (A) 16 Wire Size (AWG) 22-17
Voltage Rating (V) 250 Positions Available 1-9
IEC 60695-2-11 Glow-Wire Available Yes Sealed Version Available No
UL94 Rating Available V-2 Color/Keying Available Yes
Agency Approvals UL, VDE Available Configurations Wire-to-Board
rast-connectors-portfolio
Discover the RAST Portfolio to Elevate Your Design