This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Mini Common Termination Contacts

  • Two termination methods
  • IDC or crimp
  • Two plating material options
  • Tin or gold

Applications

  • Business equipment
  • Industrial machines
  • PCs
  • Printer
  • Audio
  • Air conditioner
  • Lighting
  • Anywhere signals or power are routed
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Electrical Characteristics

  • Insulation Resistance (MΩ) 500

  • Operating Voltage (VAC) 50

  • Operating Voltage (VDC) 50

Contact Features

  • Mating Square Post Dimension  .5 mm [ .019 in ]

  • Contact Shape & Form  Rectangular

  • Contact Type  Receptacle | Socket

  • Contact Mating Area Plating Material  Tin (Sn)

  • Wire Contact Termination Area Plating Material  Pre-Tin

  • Mating Square Post Dimension  .5 mm [ .019 in ]

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 2 | 3

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Compatible Insulation Diameter Range  .85 – 1.05 mm [ .033 – .041 in ]

  • Wire Size (AWG) 28 – 24

  • Wire Size (mm²) .08 – .2 | .08 – .21 | .08 – .25

  • Wire Size (CMA) 158.8 – 404

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal | Signal

Packaging Features

  • Packaging Quantity  100 | 15000

  • Packaging Method  Loose Piece | Reel | Strip

  • Packaging Method  Loose Piece | Reel | Strip

Related Materials
No documentation available.