
1.2 mm AMP Micro CT Connector Series
Our AMP Micro CT connector series has superior performance in its harness making capability. The AMP Micro CT connectors and cable assemblies can provide an economical wire routing solution for power or signal needs, potential printed circuit board space savings, efficiency improvements and superior performance.
2-25
Range of single row position sizes
26-28
AWG
IDC
termination
Product Features
1.2 mm AMP Micro CT Connectors
- Smaller footprint
- Efficiency optimizations
- Expansive range of configurations
- Superior performance
- Cost effective
- IDC termination
- Discrete wire interconnect
- Circuits range from 2-25 single row
- AWG 26~28
- RoHS compliant
- UL/CSA Listed: File E28476
Select Applications
1.2 mm AMP Micro CT Connectors
- Business equipment
- Industrial machines
- PCs
- Printer
- Fax
- C-TV
- Audio
- Air conditioner
- Anywhere signals or power are routed
