Fast. Flexible. Seamless Upgrades.

56G MezzaWave connectors deliver high‑performance connectivity up to 56 Gbps PAM4 with exceptional signal integrity. Designed for flexibility with multiple pin counts, stack heights, and drop‑in compatibility, MezzaWave enables seamless upgrades without redesign. Rugged, standards‑compliant, and built to perform, it powers demanding applications from edge AI to aerospace.

Key Benefits

  • Designed to handle data rates up to 56 Gbps PAM4, helping maintain signal integrity in high-density systems.
  • Multiple pin counts, stack heights, and a 1.27 mm pitch help to optimize footprint and routing.
  • 1.6A dedicated power pins integrated in the connector, helping to reduce component count.
  • Drop-in compatibility enables direct replacement of existing components—reducing redesign effort, time, and cost.
  • Potential cost saving with ball grid array (BGA) technology.
  • Solder ball terminations help to enable better connection.
  • Rugged mechanical design supports consistent performance across edge AI, data center, industrial automation & robotics, aerospace & defense applications.
  • Meets VITA 57.1 – FMC and  VITA 57.4 – FMC+ standards for interoperability and system integration.

56G

PAM4 Data rates

BGA

Robust connection

1.27mm

Pitch

Target Markets

  • Edge Computing
  • Telecommunications & Networking
  • Industrial Automation & Robotics
  • Test & Measurement
  • Medical
  • Automotive Electronics

Target Applications

  • Field-Programmable Gate Array (FPGA) Based Systems
  • High-Speed Data Acquisitions 
  • Modular Server Designs 
  • Carrier Boards and Mezzanine Modules 
  • Ruggedized Embedded Systems

 

 

 

 

Discover more with 56G MezzaWave products —

A high‑performance mezzanine interconnect built for 56 Gbps PAM4—combining signal integrity, flexibility, and rugged reliability.

Watch now.

 

 

 

 

Discover more with 56G MezzaWave products —

A high‑performance mezzanine interconnect built for 56 Gbps PAM4—combining signal integrity, flexibility, and rugged reliability.

Watch now.