Floating Precision. Mating With Confidence.
Our 0.8 mm free height floating connectors offer ± 0.6 mm floating range with robust and cost-effective design that helps to enable reliable blind mating to reduce customer assembly cost and is suitable for high vibration applications. The product portfolio includes board stacking heights from 6.25mm to 24.7mm and is available in different sizes from 30 to 120 pins. With its cost-effective yet rugged design, the series offers broad product coverage that supports flexible design-in across automotive, industrial, and data communication applications.
Key Benefits
0.8mm Floating Connectors
Easier Assembly and Cost-Effective Design
- Floating features enable blind mating, can minimize assembly defect risk
- Accurate positioning in PCB and easy to mount with location peg
- Reduce customer assembly cost
Notable Performance and Rugged Design
- Reliable performance fit for high vibration applications
- Suitable for harsh environment applications with high temperature
Broad Portfolio
- Offers customer design flexibility in terms of pin counts and stacking height at end applications
Key Features
0.8mm Floating Connectors
- Floating range of ±0.6mm in X, Y direction and ±0.5mm in Z direction
- Wide product coverage of pin counts (30~120) and stacking height (6.25 ~24.7mm)
- Up to 2.5Gbp/s
- Operation temperature - 40°C to +125°C
- Product design with location peg