Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ultrasonic Sensor Type :
Point Liquid Level Sensors
-
Ultrasonic Sensor Style :
Tip
Electrical Characteristics
-
Output :
1 A SPDT
-
Input :
5 - 30 VDC
Usage Conditions
-
Operating Temperature Range :
-30 – 80 °C [ -22 – 176 °F ]
Operation/Application
-
Process Connection :
3/4"NPT
-
Actuation Point/Sensing Range :
2.25 Inches