This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

With the junction located in the tip of the case this is the area that needs to be in contact with the process to obtain correct temperature measurement. Fittings associated with the probe designs are related to the mounting technique required by your application. These sensors can be utilized in many different industries and applications. Probe sensors are ideal for immersion in processes.
 

orange bar

Benefits

  • Sheath Styles: Stainless Steel
  • Joint Types, Single and Dual: J, K, T, E, Grounded or Ungrounded
  • Sheath Diameters: 0.125”, 0.188”, 0.250”
  • Leadwire/Cable Options
orange bar

Applications

  • Process
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  E | J | K | T

  • Sensor Package  Stainless Steel Probe with 1/2NPT compression fitting | Stainless Steel Probe with 1/4NPT compression fitting | Stainless Steel Probe with 1/8NPT compression fitting | Stainless Steel Probe with 3/4NPT compression fitting | Stainless Steel Probe with 3/8NPT compression fitting

Usage Conditions

  • Error Limits/T-Accuracy  Special Error Limits | Standard Limits / +- 1 °C

Other

  • Junction Grounding  Grounded | Ungrounded

Reference Number

  • TE Internal Number CAT-TCS0003

Related Materials

Datasheets & Catalog Pages