This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Compatible With Discrete Wire Type  Stranded

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board | Wire & Cable

Configuration Features

  • Number of Positions  15

Contact Features

  • Contact Mating Area Plating Material  Gold (Au)

  • Contact Type  Socket

  • Contact Base Material  Beryllium Copper

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to PCB  Surface Mount | Through Hole - Solder

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Mechanical Attachment

  • Connector Mounting Type  Board Mount | Cable Mount (Free-Hanging)

  • Mounting Hardware  No Hardware

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch) (mm) .64 | 1.27

  • Centerline (Pitch) (in) .025 | .05

Usage Conditions

  • Operating Temperature Range  -200 – 200 °C [ -328 – 392 °F ]

Operation/Application

  • Circuit Application  Power | Signal

Related Materials

Datasheets & Catalog Pages