Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Contactor
Configuration Features
-
Auxiliary Switch Contact Arrangement
SPDT
-
Contact Arrangement
SPST NO
-
Contact Number of Poles
1
Electrical Characteristics
-
Contact Switching Voltage (Max) (VDC)
28
-
Contact Current Rating (A)
400
-
Coil Voltage Rating (VDC)
28
-
Coil Resistance (Ω)
78 | 87.5
Body Features
-
Enclosure Type
Environmentally Sealed
Termination Features
-
Auxiliary Termination & Connection Type
10-32 UNF-2A Stud
-
Main Termination & Connection Type
3/8-24 UNF-2A Stud
-
Coil Termination & Connection Type
10-32 UNF-2A Stud
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Plate
-
Torque (Auxiliary) (in-lbs)
24
-
Torque (Coil) (in-lbs)
24
-
Torque (Main) (in-lbs)
112.5
-
Product Mount Type
Chassis Mount
Other
-
Contact Current Class (A)
>200 – ≤500